IESNA:LM-63-2002
[TEST]P947049
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15255
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1789.9 2241.1 2649 2964.8 3222.3 3367.9 3436.5 3460.9 3584.5 3849.1
4286.1 4838.1 5381.5 5815.4 6194.9 6541.4 6760.3 6816.2 6681.6 6340.6
5652.4 4462.5 3683.7 3085.2 2443.5 1719 1130 792.2 618.2 533.9
484.3 407.1 344.9 119.7 58.3 9.4 0
1789.9 2256.8 2668.7 2990 3226.2 3386.1 3468 3490.8 3593.2 3831.8
4235.7 4776.7 5309.8 5758.7 6142.1 6488.6 6748.5 6842.2 6756.4 6467.4
5892.5 4793.2 3832.5 3218.3 2584.4 1874.1 1232.4 831.6 637.8 552.8
489 413.4 348.1 148 62.2 11.8 0
1789.9 2237.2 2641.1 2965.6 3218.3 3401.8 3503.4 3546.7 3627 3841.2
4185.3 4665.7 5177.5 5628.7 5993.3 6284.7 6557.9 6691 6657.1 6426.4
5964.2 5209 4152.3 3415.2 2786 2097.8 1400.9 930.8 688.2 571.7
504.8 439.4 376.4 287.4 146.5 17.3 0
1789.9 2237.2 2629.3 2953 3223.1 3430.2 3568.7 3641.2 3716.8 3882.2
4138.1 4510.5 4953.1 5377.5 5719.3 5999.6 6235.1 6425.6 6476.8 6401.2
6123.3 5607.5 4883 4025.5 3218.3 2501 1748.9 1119.8 763.8 581.1
501.6 435.5 371.7 296.1 207.9 81.1 0
1789.9 2171 2551.4 2883.7 3168.7 3420.7 3621.5 3754.6 3839.6 3970.3
4183 4456.2 4809.8 5169.6 5493.3 5772 5998.8 6200.4 6343.7 6382.3
6305.9 6071.3 5616.1 4927.9 4123.9 3302.6 2460.8 1622.2 1019 683.5
521.3 463 402.4 307.1 207.1 64.6 0
1789.9 2136.4 2479.7 2803.3 3102.6 3379.8 3631.7 3831 3966.4 4093.2
4252.3 4480.6 4745.2 5059.4 5376 5690.9 5958.7 6168.1 6326.4 6457.1
6558.7 6524.9 6382.3 6058.7 5499.6 4775.1 3843.6 2947.4 1982 1223.7
793.8 542.6 392.9 237.8 119.7 31.5 0
1789.9 2070.2 2368.7 2673.4 2969.5 3260.1 3540.4 3790 3997.1 4163.3
4331.8 4516.1 4718.4 4970.4 5259.4 5587 5924 6249.2 6537.5 6791
7021.7 7275.3 7389.5 7460.3 7444.6 7123.3 6509.9 5532.7 4239.7 2871.8
1657.6 860.7 439.4 253.6 123.6 42.5 0
1789.9 2019.8 2259.2 2520.6 2791.5 3047.5 3322.3 3589.2 3845.9 4072.7
4299.5 4509.8 4700.3 4905.8 5121.6 5353.1 5621.6 5925.6 6257.9 6610.7
6995.8 7548.5 7995 8267.5 8577.7 8802.2 8831.3 8529.7 7745.4 6476
4718.4 3045.1 1552.1 633.1 226 44.1 0
1789.9 1929.3 2097.8 2293.1 2507.3 2734 2964.8 3193.1 3419.1 3651.4
3894.8 4120 4364.9 4620.8 4886.9 5153.9 5450 5782.3 6150 6566.6
7053.2 7791.1 8523.4 9025 9665.2 10418.8 11225.2 11763 11648 10565.3
8336 5404.3 2292.3 700 220.5 45.7 0
1789.9 1913.5 2081.2 2260.8 2463.2 2677.3 2896.3 3114.4 3330.1 3549.1
3764.8 3988.5 4224.7 4480.6 4745.2 5020 5325.6 5663.4 6041.4 6472.1
6958 7739.1 8477 9020.3 9704.6 10525.9 11406.3 11967 11860.6 10709.4
8286.4 5067.3 1941.9 536.3 173.2 39.4 0
1789.9 1853.7 1940.3 2056.8 2197.8 2351.3 2506.5 2669.5 2838 3008.1
3179.7 3356.9 3535.7 3724.7 3927.8 4142.8 4379 4646.8 4969.6 5338.2
5787 6500.4 7041.4 7575.3 8226.5 9010.1 9745.5 10064.5 9731.4 8461.2
6246.1 3476.6 1002.4 210.3 70.1 15.7 0
1789.9 1809.6 1858.4 1928.5 2025.3 2130.1 2244.2 2361.6 2480.5 2607.3
2730.9 2849.8 2972.6 3094.7 3223.8 3360.1 3503.4 3677.4 3879 4140.4
4518.4 4987.7 5307.4 5665 6092.5 6558.7 6876.8 6765.8 6209.9 5167.3
3731.7 1909.6 622.9 185.8 63.8 15 0
1789.9 1770.2 1777.3 1809.6 1862.3 1916.7 1988.3 2059.2 2129.3 2202.5
2266.3 2323.8 2371.8 2415.9 2446.6 2466.3 2486 2499.4 2521.4 2572.6
2695.5 2767.9 2781.3 2808.1 2849.8 2887.6 2784.4 2457.6 1991.5 1475.7
1003.2 568.5 285.1 120.5 58.3 20.5 0
1789.9 1687.5 1626.9 1595.4 1592.2 1604.8 1626.1 1649.7 1666.3 1676.5
1675.7 1656 1625.3 1582 1524.5 1454.4 1370.2 1282.8 1202.4 1127.6
1050.5 982 924.5 877.2 836.3 794.5 742.6 672.5 575.6 445.7
324.4 238.6 165.4 106.3 60.6 17.3 0
1789.9 1611.1 1500.1 1451.3 1439.5 1449.7 1471.8 1495.4 1507.2 1504
1487.5 1458.4 1415.8 1363.1 1301.7 1238.7 1173.3 1107.9 1043.4 972.5
900.8 836.3 789 760.7 749.7 751.2 749.7 727.6 673.3 582.7
443.3 305.5 214.2 141 70.1 15.7 0
1789.9 1551.3 1417.4 1364.7 1367 1396.9 1430 1451.3 1452.9 1438.7
1411.1 1371.7 1325.3 1271.7 1215 1159.1 1100.1 1037.9 974.1 915
870.1 831.6 805.6 789 774.9 758.3 732.3 705.6 672.5 619.7
539.4 423.7 278 153.6 73.2 15.7 0
1789.9 1493.8 1356 1320.6 1342.6 1383.6 1415.8 1431.6 1425.3 1400.9
1363.1 1318.2 1266.2 1215 1160.7 1107.9 1071.7 1028.4 974.1 930.8
901.6 863.1 802.4 754.4 722.9 692.2 660.7 629.2 600.8 574.8
544.1 494.5 404.8 310.3 181.9 44.1 0
1789.9 1461.5 1323.7 1304 1341.8 1381.2 1413.5 1422.9 1408 1369.4
1322.9 1270.2 1213.5 1163.1 1119.8 1095.4 1066.2 1036.3 1007.2 942.6
885.1 839.4 793.8 751.2 707.1 668.5 630.8 596.1 559.9 518.1
477.2 440.2 385.9 333.1 233.1 90.6 0
1789.9 1434 1303.2 1300.9 1342.6 1380.4 1408.8 1411.9 1389.1 1347.3
1294.6 1236.3 1184.3 1136.3 1104 1076.5 1041 993 950.5 899.3
859.9 815.8 772.5 733.1 700 666.2 630 593 549.6 501.6
448.8 402.4 342.5 259.1 171.7 71.7 0
1789.9 1418.2 1293 1300.1 1345.8 1382.8 1408 1403.2 1374.1 1324.5
1263.1 1205.6 1156.8 1119.8 1102.4 1060.7 996.1 921.3 891.4 866.2
821.3 786.7 756.7 712.6 679.6 653.6 619.7 579.6 531.5 478.8
421.3 396.1 341 222.8 162.2 99.2 0
1789.9 1415.1 1286.7 1300.9 1346.5 1384.3 1407.2 1400.9 1365.4 1309.5
1247.3 1190.6 1142.6 1119.8 1093 1040.2 945.7 883.5 867.8 837.1
797.7 755.2 715 684.3 665.4 648.9 618.2 580.4 534.7 481.9
426 440.2 351.2 234.7 178.8 66.1 0
1789.9 1415.1 1285.9 1303.2 1347.3 1385.1 1406.4 1403.2 1368.6 1310.3
1247.3 1189.8 1141.8 1120.5 1090.6 1037.1 938.6 884.3 871.7 836.3
795.3 748.9 715.8 674.8 669.3 648.9 617.4 580.4 537.8 481.1
427.6 433.9 301.6 242.5 176.4 63.8 0
